Sorry, this page isn't available for your location.

The page you're viewing is for English (EMEA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Sorry, this page isn't available for your location.

The page you're viewing is for English (EMEA) region.

Vertiv Edge single phase UPS

The Vertiv Edge single phase UPS: Best-in-class battery backup and power protection for server, networking and Edge applications.

Why not choose the most enhanced power protection for your IT Edge applications whilst saving energy? With the new line-interactive Vertiv Edge single phase UPS there is no trade-off. Available as rack-mountable or monolithic, this highly-efficient and compact unit has the super-powers to protect your IT loads and your budget.

Sharpen Their Edge with Vertiv Infrastructure

 

Your customer’s businesses are looking to IT to support new edge applications and migrate computing and storage closer to customers, associates and devices. But they can’t do it alone.

 

As the Architects of Continuity, Vertiv delivers a broad portfolio of intelligent infrastructure systems, software and services that address the reliability, scalability and management challenges your customers face as their edge evolves. No matter what their challenge is, Vertiv has the solution.

 

Hover over each indicator in the image and click on the highlighted area for more information.

Remote Access & Control

Reduce downtime and improve datacentre security with our Avocent portfolio for remote access and control.

Vertiv™ Avocent® Serial Consoles

Vertiv™ Avocent® KVM over IP

Vertiv™ Avocent® HMX High Performance KVM

Vertiv™ Avocent® LCD Local Rack Access Console

Vertiv™ Avocent® Cybex Secure KVM

Racks & Enclosures

Get flexible and cost-effective rack and containment products and secure integral systems in your datacentre.

Vertiv™ VR Rack

Vertiv™ Knürr® MIR2

Vertiv™ Knürr® DCM

Thermal Management

Deliver efficient and reliable heat management and humidity control solutions geared to your customers specific size, location and business goals.

Vertiv™ Geist™ SwitchAir

Room Cooling

Vertiv™ VRC Split Rack Cooling

Vertiv™ VRC Self-Contained Rack Cooling

Remote Monitoring

Our portfolio of monitoring solutions delivers simple-to-use remote visibility to ensure your customers datacentres can run efficiently.

Vertiv™ Environet™ Alert

Vertiv™ Power Insight

Single Phase UPS

Intelligent and efficient UPS for protection of your customers mission-critical applications.

Vertiv™ Liebert® GXT5

Vertiv™ Edge single phase UPS

Rack Power Distribution

Vertiv’s line of rack PDUs meets the varying power distribution requirements of IT and environmental applications.

Vertiv™ Geist™ Monitored Rack PDU

Vertiv™ Geist™ Switched Rack PDU

Vertiv™ Geist™ Universal PDU (UPDU)

Services

Whether it's engineering, on-site project management, energy-consumption monitoring, or something else, Vertiv offers a wide range of programs and services to support critical infrastructure needs.

Startup Services

Installation

Power Assurance

Vertiv™ LIFE™ Services

Racks & Enclosures  

 

 

Vertiv™ Edge is a family of highly reliable, efficient, manageable and flexible line interactive sinewave UPSs, with models ranging from 500VA to 3000VA in 1U, 2U, 3U, mini-tower, rack tower and rack-mount form factors (depending on model). With a high 0.9 power factor, controllable outlets and extended runtime options, Vertiv Edge is a cost-effective choice for protecting server and networking equipment in distributed and Edge IT applications.

Read More
 
 
Benefits
 
  • Benefits Highly efficient: maximize power to IT loads, realize lifetime energy savings
  • Wide range of form factors and flexible installation options
  • Advanced battery protection and runtime optimization features
  • Hot-swappable internal batteries – less downtime
  • Withstands higher operating temperatures
  • Low noise
  • Remote monitoring and management capabilities
 
 
 
 
Features
 
  • Reliable and powerful: 0.9 output power factor, ensuring more active power to protect larger loads
  • Up to 6 auto-discoverable extended run battery cabinets for longer runtime
  • Highly efficient: up to 98% in normal operation mode, providing energy and cost savings
  • Up to 10 power outlets, with 3 controllable in a group for optimum battery usage
  • Color graphic LCD display
  • Advanced AVR design for a more stable output voltage regulation
  • Standard 2-year warranty for both electronics and batteries
 
 

Get in touch with our experts

Comments
Privacy Notice Consent

Having received and read this privacy notice on personal data processing, I consent to:

Partner Login

Language & Location